BURNDY
Image of 75SH60 Stainless Steel Twin L Die, Index 75SH
Image of 75SH60 Stainless Steel Twin L Die, Index 75SH

Stainless Steel Twin L Die, Index 75SH

Brand:

Burndy

Catalog ID:

75SH60

L Die, Index 75SH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 75SH

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

75SH60

Crimp Force Capacity

60 ton

Die Index

75SH

Die Type

L Die

Type

Die

UPC

621945447233

UPC 12 Digit

6219454472333

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594

Resources and downloads