
Brand: Burndy
Catalog ID: PUADP1
Application
Crimping
Application - For Use On
Use with Y46 and PAT46 Series Crimpers
Catalog Number
PUADP1
Crimp Force Capacity
15 ton
Die Type
U Die
EU RoHS Indicator
Material
Stainless Steel
Sub Brand
DIE SET
Tool Type
Adapter, U Die
Type
Die
UPC
781810033883
UPC 14 Digit GTIN
00781810033883
Dimension - Height inch
2.02
Dimension - L Length Overall mm
50
Dimension - Length Overall inch
1.97
Dimension - Width inch
1.63
Dimension - Width mm
42
Dimensions
1.97 in x 1.63 in x 2.02 in
Height
2.02 in
Length
1.97 in
Weight
1.86 lb
Width
1.63 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
15 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Adapter only
Pallet Quantity
891