BURNDY
Stainless Steel U Die, Blue, Index 7
Image of U5CRT Stainless Steel U Die, Blue, Index 7
Image of U5CRT Stainless Steel U Die, Blue, Index 7
Buy America(n) Qualified

Stainless Steel U Die, Blue, Index 7

Brand: Burndy

Catalog ID: U5CRT

U Die, Blue, Index 7.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Blue
  • Die Index 7

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U5CRT

Color Code

Blue

Crimp Force Capacity

12 ton

Die Index

7;94

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Sub Brand

U-DIE

Type

Dies

UPC

781810627471

UPC 14 Digit GTIN

00781810627471

Dimensions

Weight

0.43 lb

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only