BURNDY
Image of U1CRT1 Stainless Steel U Die, Green, Index 11

Stainless Steel U Die, Green, Index 11

Brand: Burndy

Catalog ID: U1CRT1

U Die, Green, Index 11.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Green
  • Die Index 11

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1CRT1

Color Code

Green

Crimp Force Capacity

12 ton

Die Index

11

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U-DIE

Type

Dies

UPC

781810034682

UPC 14 Digit GTIN

00781810034682

Dimensions

Weight

0.43 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only