BURNDY
Stainless Steel U-Die, Hexagonal Crimp, Index 300
Image of U300 Stainless Steel U-Die, Hexagonal Crimp, Index 300

Stainless Steel U-Die, Hexagonal Crimp, Index 300

Brand: Burndy

Catalog ID: U300

Hexagonal U Die, Index 300.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index U300

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U300

Color Code

White

Crimp Force Capacity

12 ton

Die Type

U Die

Material

Stainless Steel

Type

Die

UPC

781810077030

UPC 14 Digit GTIN

00781810077030

Dimensions

Weight

0.38 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only