BURNDY
Image of U1011 Stainless Steel U Die, Index 1011

Stainless Steel U Die, Index 1011

Brand: Burndy

Catalog ID: U1011

U Die, Index 1011.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 1011

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1011

Crimp Force Capacity

12 ton

Die Index

1011

Die Type

U Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Sub Brand

DIE SET

Type

Dies

UPC

781810007334

UPC 14 Digit GTIN

00781810007334

Dimensions

Weight

0.1 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only