BURNDY
Image of U26XRTWE Stainless Steel U Die, Index 13

Stainless Steel U Die, Index 13

Brand: Burndy

Catalog ID: U26XRTWE

U Die, Index 13.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 13

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U26XRTWE

Color Code

Black

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810156230

UPC 14 Digit GTIN

00781810156230

Dimensions

Weight

0.45 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only