BURNDY
Stainless Steel U Die, Index 167, 207, 211, 256, 258
Image of U167/U568 Stainless Steel U Die, Index 167, 207, 211, 256, 258

Stainless Steel U Die, Index 167, 207, 211, 256, 258

Brand: Burndy

Catalog ID: U167/U568

U Die, Index 167, 207, 211, 256, 258.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 167, 207, 211, 256, 258

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U167/U568

Crimp Force Capacity

12 ton

Die Index

167;207;211;256;568

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

DIE SET

Type

Dies

UPC

781810006979

UPC 14 Digit GTIN

00781810006979

Dimensions

Weight

0.39 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only