BURNDY
Image of U210 Stainless Steel U Die, Index 210

Stainless Steel U Die, Index 210

Brand: Burndy

Catalog ID: U210

U Die, Index 210.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 210

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U210

Crimp Force Capacity

12 ton

Die Index

210

Die Type

U Die

EU RoHS Indicator

Contact Manufacturer

Type

Die

UPC

781810627662

UPC 14 Digit GTIN

00781810627662

Dimensions

Weight

0.14 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only