BURNDY
Image of U317 Stainless Steel U Die, Index 317, 426
Image of U317 Stainless Steel U Die, Index 317, 426

Stainless Steel U Die, Index 317, 426

Brand:

Burndy

Catalog ID:

U317

U Die, Index 317, 426.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 317, 426

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U317

Crimp Force Capacity

12 ton

Die Index

317

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U-DIE

Type

Dies

UPC

781810007389

UPC 12 Digit

7818100073899

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings