BURNDY
Image of U1CART Stainless Steel U Die, Index 471

Stainless Steel U Die, Index 471

Brand: Burndy

Catalog ID: U1CART

U Die, Index 471.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Gold
  • Die Index 471

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1CART

Color Code

Gold

Crimp Force Capacity

12 ton

Die Index

471

Die Type

U Die

EU RoHS Indicator

Contact Manufacturer

Type

Die

UPC

781810627082

UPC 14 Digit GTIN

00781810627082

Dimensions

Weight

0.59 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only