BURNDY
Image of U36ART Stainless Steel U Die, Index 473
Image of U36ART Stainless Steel U Die, Index 473

Stainless Steel U Die, Index 473

Brand: Burndy

Catalog ID: U36ART

U Die, Index 473.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Black
  • Die Index 473

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U36ART

Color Code

Black

Crimp Force Capacity

12 ton

Die Index

473

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Sub Brand

U-DIE

Type

Dies

UPC

781810627280

UPC 14 Digit GTIN

00781810627280

Dimensions

Weight

0.15 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only