BURNDY
U28RT_Photo_ColorRGB

Stainless Steel U Die, Index 98

Brand: Burndy

Catalog ID: U1CD1C

U Die, Index 98.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • U Style
  • Index 98

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1CD1C

Crimp Force Capacity

12 ton

Die Index

98

Die Type

U Die

Type

Die

UPC

781810419083

UPC 14 Digit GTIN

00781810419083

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only