BURNDY
Image of PU998 Stainless Steel U Die, Index 998

Stainless Steel U Die, Index 998

Brand: Burndy

Catalog ID: PU998

U Die, Index 998.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 998

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

PU998

Crimp Force Capacity

15 ton

Die Index

998

Die Type

P Die

EU RoHS Indicator

Yes

Sub Brand

TWIN DIE

Type

Dies

UPC

781810629031

UPC 14 Digit GTIN

00781810629031

Dimensions

Weight

0.23 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only