BURNDY
Image of U29ART Stainless Steel U Die, Red, Index 324
Image of U29ART Stainless Steel U Die, Red, Index 324

Stainless Steel U Die, Red, Index 324

Brand: Burndy

Catalog ID: U29ART

U Die, Red, Index 324.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Red
  • Die Index 324

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U29ART

Color Code

Red

Crimp Force Capacity

12 ton

Die Index

324

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Sub Brand

U-DIE

Type

Dies

UPC

781810627181

UPC 14 Digit GTIN

00781810627181

Dimensions

Weight

0.41 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only