BURNDY
Stainless Steel U Die, White, Index 298
Image of U28ART Stainless Steel U Die, White, Index 298

Stainless Steel U Die, White, Index 298

Brand: Burndy

Catalog ID: U28ART

U Die, White, Index 298.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: White
  • Die Index 298

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U28ART

Color Code

White

Crimp Force Capacity

12 ton

Die Index

298

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U-DIE

Type

Dies

UPC

781810627167

UPC 14 Digit GTIN

00781810627167

Dimensions

Weight

0.42 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only