BURNDY
Image of U39ART2 Stainless Steel U Die, Yellow, Index 936
Image of U39ART2 Stainless Steel U Die, Yellow, Index 936

Stainless Steel U Die, Yellow, Index 936

Brand: Burndy

Catalog ID: U39ART2

U Die, Yellow, Index 936.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Yellow
  • Die Index 936

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U39ART2

Color Code

Yellow

Crimp Force Capacity

12 ton

Die Index

936

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Sub Brand

U-DIE

Type

Dies

UPC

781810627303

UPC 14 Digit GTIN

00781810627303

Dimensions

Weight

0.14 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only