BURNDY
Stainless Steel UM Die Indenter, Press Dies, #6, #4, #2 AWG DLO/Flex Cable
Image of UMB Stainless Steel UM Die Indenter, Press Dies, #6, #4, #2 AWG DLO/Flex Cable

Stainless Steel UM Die Indenter, Press Dies, #6, #4, #2 AWG DLO/Flex Cable

Brand: Burndy

Catalog ID: UMB

UM Die Indenter, Press Dies, #6, #4, #2 AWG DLO/Flex Cable.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Indenter UM Die
  • #6, #4, #2 AWG DLO/Flex Cable

General

Application

Crimping

Application - For Use On

Use with OEM840NCP Pneumatic Press

Catalog Number

UMB

Crimp Force Capacity

12 ton

Die Type

UM Die

Tool Type

OEM Pneumatic

Type

Die

UPC

781810657447

UPC 14 Digit GTIN

00781810657447

Dimensions

Weight

0.22 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only