BURNDY
Stainless Steel UM Die Nest, 4/0 AWG DLO/Flex Cable
Image of UM28N Stainless Steel UM Die Nest, 4/0 AWG DLO/Flex Cable

Stainless Steel UM Die Nest, 4/0 AWG DLO/Flex Cable

Brand: Burndy

Catalog ID: UM28N

UM Die Nest, 4/0 AWG DLO/Flex Cable.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • 4/0 AWG DLO/Flex Cable

General

Application

Crimping

Application - For Use On

Use with OEM840NCP Pneumatic Press

Catalog Number

UM28N

Crimp Force Capacity

12 ton

Die Type

UM Die

Material

Stainless Steel

Tool Type

OEM Pneumatic

Type

Die

UPC

781810657010

UPC 14 Digit GTIN

00781810657010

Dimensions

Weight

0.21 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only