BURNDY
Stainless Steel W Die, 3/0 AWG, Orange, Index 14
Image of W27RT Stainless Steel W Die, 3/0 AWG, Orange, Index 14
Image of W27RT Stainless Steel W Die, 3/0 AWG, Orange, Index 14

Stainless Steel W Die, 3/0 AWG, Orange, Index 14

Brand: Burndy

Catalog ID: W27RT

W Die, 3/0 AWG, Orange, Index 14.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Color Code: Orange
  • Die Index 14

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W27RT

Color Code

Orange

Crimp Force Capacity

6 ton

Die Index

14

Die Type

W Die

Material

Stainless Steel

Product Type

6-Ton

Type

Die

UPC

781810440209

UPC 14 Digit GTIN

00781810440209

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.14 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520