BURNDY
Stainless Steel W Die, Black, Index 13, V Profile
Image of W26VT Stainless Steel W Die, Black, Index 13, V Profile

Stainless Steel W Die, Black, Index 13, V Profile

Brand: Burndy

Catalog ID: W26VT

W Die, Black, Index 13, V Profile.

  • Durable Stainless Steel Material
  • Oblong Crimp
  • Twin W-VT Style
  • Color Code: Black
  • Die Index 13

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W26VT

Color Code

Black

Crimp Force Capacity

6 ton

Die Index

13

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-VT DIE KIT

Type

Dies

UPC

781810037652

UPC 14 Digit GTIN

00781810037652

Dimensions

Weight

0.15 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520