BURNDY
Image of W5CRT Stainless Steel W Die, Blue, Index 7
Image of W5CRT Stainless Steel W Die, Blue, Index 7

Stainless Steel W Die, Blue, Index 7

Brand:

Burndy

Catalog ID:

W5CRT

W Die, Blue, Index 7.

Die Index: 7

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W5CRT

Color Code

Blue

Crimp Force Capacity

6 ton

Die Index

7

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-VT DIE SET

Type

Dies

UPC

781810440612

UPC 12 Digit

7818104406122

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads