
Brand: Burndy
Catalog ID: W166
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Catalog Number
W166
Crimp Force Capacity
6 ton
Die Index
206
Die Type
W Die
EU RoHS Indicator
Yes
Material
Stainless Steel
Sub Brand
W-DIE
Type
Dies
UPC
781810440308
UPC 14 Digit GTIN
00781810440308
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.12 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520