BURNDY
Stainless Steel W Die, Index 167, 207, 211, ,256, 568
Image of W167 Stainless Steel W Die, Index 167, 207, 211, ,256, 568

Stainless Steel W Die, Index 167, 207, 211, ,256, 568

Brand: Burndy

Catalog ID: W167

Stainless Steel W Die, Index 167, 207, 211, ,256, 568.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index 167, 207, 211, ,256, 568

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W167

Crimp Force Capacity

6 ton

Die Index

167

Die Type

W Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810440315

UPC 14 Digit GTIN

00781810440315

Dimensions

Package Height

Package Length

Package Weight

Package Width

Weight

0.12 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520