BURNDY
Image of W240 Stainless Steel W Die, Index 240

Stainless Steel W Die, Index 240

Brand: Burndy

Catalog ID: W240

W Die, Index 240.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index 240

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W240

Color Code

Red

Crimp Force Capacity

6 ton

Die Index

240

Die Type

W Die

Type

Die

UPC

781810440377

UPC 14 Digit GTIN

00781810440377

Dimensions

Weight

0.14 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520