BURNDY
Image of W241 Stainless Steel W Die, Index 241
Image of W241 Stainless Steel W Die, Index 241

Stainless Steel W Die, Index 241

Brand: Burndy

Catalog ID: W241

W Die, Index 241.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index 241

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W241

Crimp Force Capacity

6 ton

Die Index

241

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-DIE

Type

Dies

UPC

781810440384

UPC 14 Digit GTIN

00781810440384

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads