BURNDY
Image of W687 Stainless Steel W Die, Index 687, Installs: 2 AWG ACSR 6/1-YDSWRL and YDS2RLY, 4 AWG ACSR 6/1, 7/1-YDS4RL and YDS4RLY
Image of W687 Stainless Steel W Die, Index 687, Installs: 2 AWG ACSR 6/1-YDSWRL and YDS2RLY, 4 AWG ACSR 6/1, 7/1-YDS4RL and YDS4RLY

Stainless Steel W Die, Index 687, Installs: 2 AWG ACSR 6/1-YDSWRL and YDS2RLY, 4 AWG ACSR 6/1, 7/1-YDS4RL and YDS4RLY

Brand:

Burndy

Catalog ID:

W687

W Die, Index 687.

Die Index: 687, Install: 2 AWG ACSR 6/1-YDSWRL And YDS2RLY, 4 AWG ACSR 6/1, 7/1-YDS4RL And YDS4RLY

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W687

Crimp Force Capacity

6 ton

Die Index

687

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-DIE

Type

Dies

UPC

781810440490

UPC 12 Digit

7818104404900

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads