
Brand: Burndy
Catalog ID: WC
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Catalog Number
WC
Construction Material - Main
Stainless Steel
Crimp Force Capacity
6 ton
Die Index
C
Die Type
W Die
EU RoHS Indicator
Yes
Material
Stainless Steel
Sub Brand
W-DIE
Type
W-Die for Hydraulic Crimping Tools (set)
UPC
781810440100
UPC 14 Digit GTIN
00781810440100
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.12 lb
Crimping Ranges
Copper: 8 Sol. - 1/0; Aluminum: 6 Sol. - 1/0; ACSR: 6-1/0
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520