BURNDY
Image of WK12 Stainless Steel W-Die, Index K1/2

Stainless Steel W-Die, Index K1/2

Brand: Burndy

Catalog ID: WK12

W Die, Index K1/2.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index K1/2

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WK12

Construction Material - Main

Stainless Steel

Crimp Force Capacity

6 ton

Die Index

K-1/2

Die Type

W Die

EU RoHS Indicator

Contact Manufacturer

Sub Brand

HYTOOL

Type

W Die

UPC

781810440094

UPC 14 Digit GTIN

00781810440094

Dimensions

Weight

0.13 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520