BURNDY
Image of WK38 Stainless Steel W Die, Index K3/8

Stainless Steel W Die, Index K3/8

Brand: Burndy

Catalog ID: WK38

W Die, Index K3/8.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index K3/8

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WK38

Crimp Force Capacity

6 ton

Die Index

K-3/8

Die Type

W Die

Type

Die

UPC

781810440124

UPC 14 Digit GTIN

00781810440124

Dimensions

Weight

0.13 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520