BURNDY
Image of WKK Stainless Steel W Die, Index KK
Image of WKK Stainless Steel W Die, Index KK

Stainless Steel W Die, Index KK

Brand:

Burndy

Catalog ID:

WKK

W Die, Index KK.

Die Index: KK

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WKK

Crimp Force Capacity

6 ton

Die Index

KK

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-DIE

Type

Dies

UPC

781810440070

UPC 12 Digit

7818104400700

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings