BURNDY
Stainless Steel W Die Kit for Aluminum Connectors #8 AWG-350 kcmil (11 Sets). Color coded for crimping YA-A and YS-A types of connectors
Image of WDIEKITAL Stainless Steel W Die Kit for Aluminum Connectors #8 AWG-350 kcmil (11 Sets). Color coded for crimping YA-A and YS-A types of connectors

Stainless Steel W Die Kit for Aluminum Connectors #8 AWG-350 kcmil (11 Sets). Color coded for crimping YA-A and YS-A types of connectors

Brand: Burndy

Catalog ID: WDIEKITAL

W Die Kit for AL, #8 AWG-350 kcmil (11 Sets), for YA-A and YS-A.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W Style (11 sets)

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WDIEKITAL

Crimp Force Capacity

6 ton

Die Type

W Die

Tool Type

Die Kit, Aluminum

Type

Die

UPC

781810667804

UPC 14 Digit GTIN

00781810667804

Dimensions

Dimensions

5.5 in x 8 in x 4.7 in

Height

4.7 in

Length

5.5 in

Weight

2.3 lb

Width

8 in

Conductor Related

Crimping Ranges

Aluminum: #8 AWG - 350 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Minimum Pack Quantity

1

Package Contents

Die only