BURNDY
Image of W31RT Stainless Steel W Die, Red, Index 18

Stainless Steel W Die, Red, Index 18

Brand: Burndy

Catalog ID: W31RT

W Die, Red, Index 18.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Color Code: Red
  • Die Index 18

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W31RT

Color Code

Red

Crimp Force Capacity

6 ton

Die Index

18

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-VT DIE SET

Type

Dies

UPC

781810056844

UPC 14 Digit GTIN

00781810056844

Dimensions

Weight

0.11 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520