BURNDY
Image of X28RT Stainless Steel X Die, Index 15
Image of X28RT Stainless Steel X Die, Index 15

Stainless Steel X Die, Index 15

Brand: Burndy

Catalog ID: X28RT

X Die, Purple, Index 15.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Purple
  • Die Index 15

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X28RT

Color Code

Purple

Crimp Force Capacity

6 ton

Die Index

15

Die Type

X Die

Material

Stainless Steel

Product Type

6-Ton

Type

Die

UPC

781810454091

UPC 14 Digit GTIN

00781810454091

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.12 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520