BURNDY
Image of X161 Stainless Steel X Die, Index 161

Stainless Steel X Die, Index 161

Brand: Burndy

Catalog ID: X161

X Die, Index 161.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Die Index 161

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X161

Crimp Force Capacity

6 ton

Die Index

161

Die Type

X Die

Type

Die

UPC

781810528686

UPC 14 Digit GTIN

00781810528686

Dimensions

Package Height

Package Length

Package Weight

Package Width

Weight

0.14 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520