
Brand: Burndy
Catalog ID: X241
Application
Crimping
Application - For Use On
Use with OUR840 Crimper
Catalog Number
X241
Crimp Force Capacity
6 ton
Die Index
241
Die Type
X Die
Material
Stainless Steel
Type
Die
UPC
781810528723
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.13 lb
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520