BURNDY
WDie_Photo_ColorRGB

Stainless Steel X Die, Index 247

Brand: Burndy

Catalog ID: X247

X Die, Index 247.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Die Index 247

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X247

Crimp Force Capacity

6 ton

Die Index

247

Die Type

X Die

Type

Die

UPC

781810528747

UPC 14 Digit GTIN

00781810528747

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520