
Brand: Burndy
Catalog ID: XNBG
Application
Crimping
Application - For Use On
Use with OUR840 Crimper
Catalog Number
XNBG
Crimp Force Capacity
6 ton
Die Index
BG
Die Type
X Die
EU RoHS Indicator
Yes
Sub Brand
X-DIE
Type
Dies
UPC
781810011089
UPC 14 Digit GTIN
00781810011089
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.15 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520