BURNDY
Image of Y35P3 Steel Butting U Die Indenter Adapter, For use with Y34PR Indenters in 12-Ton Crimpers
Image of Y35P3 Steel Butting U Die Indenter Adapter, For use with Y34PR Indenters in 12-Ton Crimpers

Steel Butting U Die Indenter Adapter, For use with Y34PR Indenters in 12-Ton Crimpers

Brand:

Burndy

Catalog ID:

Y35P3

U Die Indenter Adapter, Use with Y34PR.

Material: Steel

Product details

General

Application

Crimping

Application - For Use On

Use with Y34PR Intenter

Catalog Number

Y35P3

Crimp Force Capacity

12 ton

Die Type

Indenter Die

EU RoHS Indicator

Yes

Sub Brand

DIE SET

Type

Dies

UPC

781810008133

UPC 12 Digit

7818100081333

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Adapter only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings