
Brand: Burndy
Catalog ID: NNT19A14AGS
Application
Substation
Catalog Number
NNT19A14AGS
Material
Aluminum
UPC
621945478930
Dimensions
8.06 in x 2.81 in x 4.38 in
Height
4.38 in
Length
8.06 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
2.81 in
Conductor - AL Tube Std Run
2-1/2 in
Conductor - AL Tube Std Tap
3/4 in
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1