
Brand: Burndy
Catalog ID: NNT22A17A75
Application
Substation
Catalog Number
NNT22A17A75
Connector Type
A-Frame
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
75 Degree
Plated
N
Plating Type
Unplated
Type
Bolted Tees
UPC
781810106433
UPC 14 Digit GTIN
00781810106433
Dimension - B Length inch
4.00 in
Dimension - Height inch
5.00 in
Dimension - Height mm
127 mm
Dimension - L Length Overall mm
278 mm
Dimension - Length BB inch
4.00 in
Dimension - Length Overall inch
10.96 in
Dimension - Width inch
4.00 in
Dimension - Width mm
102 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Tube Std Run
4 IPS
Conductor - AL Tube Std Run Range
4 IPS
Conductor - AL Tube Std Tap
1 1/2 IPS
Conductor - AL Tube Std Tap Range
1 1/2 IPS
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Connector Type
A-Frame
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
75 Degree
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1