BURNDY
Substation - Aluminum Bolted T Connector
Image of NNT18A18A Substation - Aluminum Bolted T Connector

Substation - Aluminum Bolted T Connector

Brand: Burndy

Catalog ID: NNT18A18A

Cast Al Alloy T Connector, 9.06 IN L, 4.50 IN W, Tube to Tube, 2 IN IPS Al (Run), 2 IN IPS Al (Tap), 5/8 IN-11 Bolt Size Dia.

  • Type NNT Aluminum T-Connectors for Aluminum and Copper Tube to Tube
  • Properly proportioned to permit use on copper-aluminum conductor combinations
  • Captured hex head bolts permit one-wrench installation

General

Application

Substation

Catalog Number

NNT18A18A

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

Type

Bolted Tees

UPC

781810004036

UPC 14 Digit GTIN

00781810004036

Dimensions

Dimension - B Length fraction

4-1/4 in

Dimension - B Length inch

4.25 in

Dimension - Height fraction

4-1/2 in

Dimension - Height inch

4.44 in

Dimension - Height mm

112.8 mm

Dimension - L Length Overall mm

230 mm

Dimension - Length BB inch

4.25 in

Dimension - Length Overall inch

9.06 in

Dimension - Width inch

4.50 in

Dimension - Width mm

114 mm

Conductor Related

Conductor - AL Tube Std Run

2 IPS

Conductor - AL Tube Std Run Range

2 IPS

Conductor - AL Tube Std Tap

2 IPS

Conductor - AL Tube Std Tap Range

2 IPS

Conductor - Connection Combination

Tube to Tube

Conductor Type

  • AL Tube Std-Run
  • AL Tube Std-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

90 Degree

Logistics

Carton Quantity

1

Minimum Pack Quantity

3

Pallet Quantity

1