BURNDY
Image of NAR32A2N Substation - Aluminum Bolted Terminal
Image of NAR32A2N Substation - Aluminum Bolted Terminal

Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NAR32A2N

Al Bolted Terminal, Cable to Flat, 250-400 kcmil(Al/Cu), 4/0-397.5 kcmil(ACSR), 2 NEMA Pad Holes.

  • Aluminum alloy terminal for joining a wide range of copper or aluminum cable to copper or aluminum pad
  • Properly proportioned to minimize conductor corrosion due to galvanic action
  • Pad drilling conforms to NEMA standards
  • 1-wrench installation

Features: Aluminum Alloy Terminal For Joining A Wide Range Of Copper Or Aluminum Cable To Copper Or Aluminum Pad, Properly Proportioned To Minimize Conductor Corrosion Due To Galvanic Action, Drilling In Pad Conforms To NEMA Standards, One-Wrench Installation, PENETROX A Joint Compound Recommended On Contact Surfaces, Conductor Clamping Hardware: 1/2 IN, Wire Type: ACSR, Aluminum, Copper, Installation Torque: 300 IN-LB, Pad Configuration: Straight Offset

Product details

General

Application

Substation

Catalog Number

NAR32A2N

Clamping Element Design

Body And Cap

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.63 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Sub Brand

SUBSTATION CONNECTOR

Type

NAR-A

UPC

781810003831

UPC 12 Digit

7818100038311

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

160 mm

Dimension - Length Overall inch

6.31 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.63 in

Dimension - Thread Size

1/2

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG-397.5 (30/7) Larkspur kcmil

Conductor - AL Str Size

250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Size Range

250 kcmil-400 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Number of Conductors

1

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads