
Brand: Burndy
Catalog ID: CB24A
Application
Substation
Catalog Number
CB24A
Connector Type
Pipe Cap / End Bell
Material
Aluminum Alloy
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810143926
UPC 14 Digit GTIN
00781810143926
Dimension - B Length inch
2.38 in
Dimension - Height inch
6.98 in
Dimension - Height mm
177.3 mm
Dimension - L Length Overall mm
88 mm
Dimension - Length Overall inch
3.46 in
Conductor - AL Tube Std Size
5 IPS
Conductor - AL Tube Std Size Range
5 IPS
Conductor Type
AL Tube Std-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Pipe Cap / End Bell
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1