
Brand: Burndy
Catalog ID: CP44AL6
Application
Substation
Catalog Number
CP44AL6
Connector Type
Spacer
Installation Torque Recommended in-lb
480 lb-in
Material
Aluminum Alloy, Cast
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810270103
UPC 14 Digit GTIN
00781810270103
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6.00 in
Dimension - Width mm
102 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil
Conductor - ACSR Str Size Range
874.5 (54/7) Crane kcmil-954 (54/7) Cardinal kcmil
Conductor - AL Str Size
900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Size Range
900 kcmil-1000 kcmil
Physical Attribute - Number of Conductors Accommodated Total
2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Connector Type
Spacer
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1