
Brand: Burndy
Catalog ID: CP39A39ASS
Application
Substation
Catalog Number
CP39A39ASS
Connector Type
Spacer
Installation Torque Recommended in-lb
480 lb-in
Material
Aluminum Alloy, Cast
Material - Hardware
Stainless Steel
Plated
N
Plating Type
Unplated
UPC
781810499405
UPC 14 Digit GTIN
00781810499405
Dimension - Height inch
3.32 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
133.35 mm
Dimension - Length Overall inch
5.25 in
Dimension - Width mm
76 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
605 (26/7) kcmil;636 (24/7) kcmil;636 (26/7) kcmil;605 (30/19) kcmil;665.6 (24/7) kcmil;636 (30/19) kcmil
Conductor - ACSR Str Size Range
605 (26/7) kcmil-665.6 (24/7) kcmil
Conductor - AL Str Size
700 kcmil;715.5 kcmil;750 kcmil
Conductor - AL Str Size Range
700 kcmil-715.5 kcmil
Physical Attribute - Number of Conductors Accommodated Total
2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Connector Type
Spacer
Carton Quantity
1
Minimum Pack Quantity
90
Pallet Quantity
1