
Brand: Burndy
Catalog ID: CP3R445A4
Application
Substation
Catalog Number
CP3R445A4
Connector Type
Spacer
Installation Torque Recommended in-lb
480 lb-in
Material
Aluminum Alloy, Cast
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810491348
UPC 14 Digit GTIN
00781810491348
Dimension - B Length inch
3.00 in
Dimension - Height inch
2.54 in
Dimension - Height mm
64.5 mm
Dimension - L Length Overall mm
248 mm
Dimension - Length Overall inch
9.76 in
Dimension - Width mm
76 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil
Conductor - ACSR Str Size Range
900 (54/7) Canary kcmil-1033.5 (45/7) Ortolan kcmil
Conductor - AL Str Size
1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil
Conductor - AL Str Size Range
1000 kcmil-1113 kcmil
Conductor Type
Physical Attribute - Number of Conductors Accommodated Total
3
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Connector Type
Spacer
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1