
Brand: Burndy
Catalog ID: CPR46A4
Application
Substation
Catalog Number
CPR46A4
Connector Type
Spacer
Installation Torque Recommended in-lb
480 lb-in
Material
Aluminum Alloy, Cast
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810472538
UPC 14 Digit GTIN
00781810472538
Dimension - B Length inch
2.13 in
Dimension - Height inch
2.73 in
Dimension - Height mm
75.9 mm
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
5.97 in
Dimension - Width inch
2.13 in
Dimension - Width mm
54 mm
Length
4 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
2.13 in
Conductor - ACSR Str Size Range
1113 kcmil-1351.5 kcmil
Conductor - AL Str Size
1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil
Conductor - AL Str Size Range
1200 kcmil-1600 kcmil
Physical Attribute - Number of Conductors Accommodated Total
2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Connector Type
Spacer
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
64