BURNDY
Image of S2GBP483A Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S2GBP483A

Two Conductor 18 IN Spacer, 2050 kcmil ACSR, 2000 kcmil-2250 kcmil AAC.

  • Streamlined rigid spacer for large range of cables
  • 1 bolt per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

S2GBP483A

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lbs-in

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810365991

UPC 14 Digit GTIN

00781810365991

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.737 in

Dimension - Diameter Min Size inch

1.632 in

Dimension - Height mm

0 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

2050 kcmil

Conductor - ACSR Str Size Range

2034.5 (72/7) Mockingbird kcmil

Conductor - AL Str Size

2000 kcmil;2250 kcmil

Conductor - AL Str Size Range

2000 kcmil-2250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lbs-in

Configuration

Connector Type

Spacer

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1