BURNDY
Image of S2GBPA486A8 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S2GBPA486A8

Two Conductor 8 IN Spacer, 2156 kcmil-2167 kcmil ACSR, 2300 kcmil-2500 kcmil AAC.

  • Streamlined rigid spacer for large range of cables
  • 1 bolt per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

S2GBPA486A8

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lbs-in

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810306062

UPC 14 Digit GTIN

00781810306062

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height inch

3.06 in

Dimension - Height mm

72.6 mm

Dimension - L Length Overall mm

268 mm

Dimension - Length Overall inch

10.56 in

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - ACSR Str Size

2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil

Conductor - ACSR Str Size Range

2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil

Conductor - AL Str Size

2300 kcmil;2500 kcmil

Conductor - AL Str Size Range

2300 kcmil-2500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lbs-in

Configuration

Connector Type

Spacer

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1